JAJSVQ2 November 2024 LM644A2-Q1
PRODUCTION DATA
The LM644A2-Q1 can start up from 3.5V to 36V. After start-up, the input voltage range can extend down to 3V. The device is intended for step-down conversions from 12V automotive and 24V industrial supply rails. The application circuit shows all the necessary components to implement an LM644A2-Q1 based wide-VIN dual-output step-down regulator using a single supply. The LM644A2-Q1 uses an internal LDO subregulator to provide a VCC bias rail for the gate drive and control circuits.
In high input voltage applications, take extra care to make sure the VIN and SW pins do not exceed the absolute maximum voltage rating of 42V during line or load transient events. Voltage excursions that exceed the maximum ratings can damage the IC. Proceed carefully during PCB board layout and use high-quality input bypass capacitors to minimize voltage overshoot and ringing.