JAJSVQ2 November 2024 LM644A2-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Pin voltage | VIN1, VIN2 to PGND (transient) | –0.3 | 42 | V |
Pin voltage | SW1, SW2 to PGND (less than 10ns transient) | –6 | 42.3 | V |
Pin voltage | SW1, SW2 to PGND (transient) | –0.3 | 42.3 | V |
Pin voltage | BOOT1 - SW1, BOOT2 - SW2 | –0.3 | 5.5 | V |
Pin voltage | EN1, EN2 to AGND | –0.3 | 42 | V |
Pin voltage | PG1, SYNC_OUT/PG2 to AGND | –0.3 | 20 | V |
Pin voltage | SYNC/MODE, FB1, FB2/SS, CONFIG to AGND | –0.3 | 5.5 | V |
Pin voltage | BIAS/VOSNS1, COMP/VOSNS2 to AGND | –0.3 | 22 | V |
Pin voltage | RT, VCC to AGND | –0.3 | 5.5 | V |
Pin voltage | PGND1/2/3 to AGND voltage differential | –1 | 2 | V |
Sink current | PG1, PG2 | 10 | mA | |
TJ | Operating junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –55 | 150 | °C |