JAJSVB4 September 2024 LM65645-Q1
ADVANCE INFORMATION
The following example provides a detailed design procedure based on the specifications found in Table 8-6.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 24V (typical) |
Output voltage | 5V |
Maximum output current | 0A to 3.5A |
Switching frequency | 2200kHz |