JAJSVB4 September 2024 LM65645-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY (VIN PIN) | ||||||
VINUVLO_R | VIN UVLO rising threshold | VIN rising (needed to start up), IVCC = 0A | 3.25 | 3.5 | 3.65 | V |
VINUVLO_F | VIN UVLO falling threshold | VIN falling (once operating), IVCC = 0A | 2.5 | 2.57 | V | |
VINUVLO_H | VIN UVLO hysteresis | 0.9 | V | |||
IQ-SD | VIN Shutdown supply current | VEN = 0V, TJ = 25℃ | 0.81 | µA | ||
IVIN | VIN pin input current, no switching | VBIAS = 3.3V + 2% | 0.45 | µA | ||
IBIAS(FIX-3.3V) | BIAS pin input current, fixed 3.3V output, no switching | VBIAS = 3.3V + 2%, Auto Mode enabled | 8.0 | µA | ||
IQ(FIX-3.3V) | Total VIN quiescent current, fixed 3.3V output, no switching | VIN = 24V, VBIAS = 3.3V + 2%, TJ = 25℃, Auto Mode enabled | 1.5 | 2 | µA | |
TJ = 125℃ | 3.4 | µA | ||||
IBIAS(ADJ-3.3V) | BIAS pin input current, adjustable 3.3V output, no switching | VFB = 0.8V+2%, Auto Mode | 6.5 | µA | ||
IQ(ADJ-3.3V) | Total VIN quiescent current, adjustable 3.3V output, no switching | VIN = 24.0V, VFB = 0.8V + 2%, Auto Mode | 1.35 | µA | ||
ENABLE (EN PIN) | ||||||
VEN_TH_R | Enable voltage rising threshold | VEN rising | 1.15 | 1.25 | 1.35 | V |
VEN_TH_F | Enable input low threshold | VEN falling | 0.9 | 1 | 1.1 | V |
VEN_HYS | Enable voltage hysteresis | 250 | mV | |||
IEN_LKG | Enable input leakage current | VEN = VIN | 0.2 | 3.6 | µA | |
INTERNAL LDO (VCC PIN) | ||||||
VVCC | Internal LDO output voltage | 3.4V ≤ VIN ≤ , VBIA S = 0V | 3.35 | V | ||
3.4V ≤ VBIAS ≤ 30V | 3.35 | V | ||||
VVCC-UVLO_R | VCC UVLO rising threshold | VCC rising under voltage threshold, IVCC = 0A | 3.23 | 3.5 | 3.65 | V |
V VCC-UVLO_H | VCC UVLO hysteresis | Hysteresis below VVCC-UVLO_R | 0.9 | V | ||
VOLTAGE REFERENCE (FB PIN) | ||||||
VFB | Internal feedback reference voltage | FPWM Mode | 0.792 | 0.8 | 0.808 | V |
IFB-LKG | Feedback pin input leakage current | VFB = 0.8V, Adjustable Version | 0.025 | nA | ||
RFB-SEL-5V | Resistance for fixed 5.0V setting from FB pin to VCC | 200 | Ω | |||
RFB-SEL-3V | Resistance for fixed 3.3V setting from FB pin to GND | 200 | Ω | |||
RFB-SEL-ADJ | Thevenin Equivalent resistance of external FB divider on FB pin to select adjustable output voltage setting | 4 | 100 | kΩ | ||
FIXED OUTPUT VOLTAGE (BIAS PIN) | ||||||
VOUT(3.3V) | 3.3V fixed output voltage | FB shorted to GND | 3.267 | 3.3 | 3.333 | V |
VOUT(5V) | 5.0V fixed output voltage | FB shorted to VCC | 4.95 | 5 | 5.05 | V |
STARTUP (SS PIN) | ||||||
tEN_HIGH | Enable high to start of switching delay | VFB = VRT = VMODE = GND, VBIAS = VOUT | 2 | ms | ||
tSS | Internal fixed soft-start time | Time from first SW pulse to VREF at 90% of set point | 2.9 | 4.8 | 8.1 | ms |
CURRENT LIMITS AND HICCUP | ||||||
IHS-LIM | High side peak current limit, 4.5A Trim Option | Duty-cycle approaches 0%. | 5.7 | 6.6 | 7.25 | A |
ILS-LIM | Low side valley current limit, 4.5A Trim Option | Valley current limit on LS FET | 4.4 | 5.2 | 5.65 | A |
IL-PEAK-MIN | Minimum peak inductor current at minimum duty cycle, 4.5A Trim Option | VVCC = 3.3V, tpulse ≤ 100ns, Auto Mode | 1.21 | 1.57 | 1.92 | A |
IL-PEAK-MAX | Minimum peak inductor current at maximum duty cycle, 4.5A Trim Option | VVCC = 3.3V, tpulse ≥1µs, Auto Mode | 0.66 | A | ||
IHS-LIM | High side peak Current limit, 3.5A Trim Option | Duty-cycle approaches 0%. | 4.8 | 5.45 | 5.9 | A |
ILS-LIM | Low side valley current limit, 3.5A Trim Option | Valley current limit on LS FET | 3.8 | 4.4 | 4.8 | A |
IL-PEAK-MIN | Minimum peak inductor current at minimum duty cycle, 3.5A Trim Option | VCC = 3.3V, tpulse ≤ 100ns, Auto Mode | 0.99 | 1.29 | 1.58 | A |
IL-PEAK-MAX | Minimum peak inductor current at maximum duty cycle, 3.5A Trim Option | VCC = 3.3V, tpulse ≥ 1µs, Auto Mode | 0.52 | A | ||
IHS-LIM | High side peak current limit, 2.5A Trim Option | Duty-cycle approaches 0%. | 3.6 | 4.1 | 4.5 | A |
ILS-LIM | Low side valley current limit, 2.5A Trim Option | Valley current limit on LS FET | 2.9 | 3.3 | 3.6 | A |
IL-PEAK-MIN | Minimum peak inductor current at minimum duty cycle, 2.5A Trim Option | VCC = 3.3V, tpulse ≤ 100ns, Auto Mode | 0.8 | 1.1 | 1.2 | A |
IL-PEAK-MAX | Minimum peak inductor current at maximum duty cycle, 2.5A Trim Option | VCC = 3.3V, tpulse ≥ 1µs, Auto Mode | 0.43 | A | ||
ILS-NEG-LIM | Low side negative current limit | Sinking current limit on LS FET, FPWM Mode | -6 | -4.3 | -2.8 | A |
IL-ZC-LIM | Zerocross current limit | VCC = 3.3V, Auto Mode | 45 | mA | ||
VHIC | Overcurrent hiccup threshold on FB Pin | LS FET on-time > 165ns, Not during Soft-start | 0.32 | V | ||
tHIC_DLY | Hiccup mode activation delay | 128 | 256 | cycles | ||
tHIC | Hiccup mode duration time | 40 | ms | |||
POWER GOOD (PG PIN) | ||||||
VPG-OVP-R | PG overvoltage rising threshold | % of FB voltage (Adj) or Bias Voltage (Fixed) | 103 | 105 | 107 | % |
VPG-OVP-F | PG overvoltage falling threshold | % of FB voltage (Adj) or Bias Voltage (Fixed) | 102 | 104 | 106 | % |
VPG-UVP-R | PG undervoltage rising threshold | % of FB voltage (Adj) or Bias Voltage (Fixed) | 94 | 96 | 98 | % |
VPG-UVP-F | PG undervoltage falling threshold | % of FB voltage (Adj) or Bias Voltage (Fixed) | 93 | 95 | 97 | % |
tPG-DEGLITCH-F | Deglitch filter delay on PG falling edge | 55 | 114 | 175 | µs | |
tPG-DEGLITCH-R | Deglitch filter delay on PG rising edge | 1.4 | 2 | 4.5 | ms | |
VIN-PG-VALID | Minimum VIN for valid PG output | VOL(PG) < 0.4V, RPU = 50kΩ, VPU = 5V | 1.25 | V | ||
VOL-PG | Output low voltage | IOL = 1mA, VIN = 1.2V | 0.4 | V | ||
RON-PG | PGOOD on-resistance | IPG = 1mA | 40 | 125 | Ω | |
SWITCHING FREQUENCY (RT PIN) | ||||||
fSW1(FPWM) | Switching frequency, FPWM operation | RRT = GND | 1.98 | 2.2 | 2.42 | MHz |
fSW2(FPWM) | Switching frequency, FPWM operation | RRT = 15.8kΩ, 1% | 900 | 1000 | 1100 | kHz |
fSW3(FPWM) | Switching frequency, FPWM operation | RRT = VCC | 360 | 400 | 440 | kHz |
SYNCHRONIZATION (MODE/SYNC PIN) | ||||||
VIH(MODE/CLKIN) | MODE/CLKIN input high level threshold | 1.3 | V | |||
VIL(MODE/CLKIN) | MODE/CLKIN input low level threshold | 0.45 | V | |||
fCLKIN-RANGE(FPWM) | Synchronization frequency range for set 2.2MHz fSW | RRT = 6.81kΩ, 1% | 1.76 | 2.64 | MHz | |
tCLKIN(TON) | Minimum positive pulse width of external sync signal | 80 | ns | |||
tCLKIN(TOFF) | Minimum negative pulse width of external sync signal | 80 | ns | |||
tCLKIN-SW-DLY | CLKIN to SW delay time | -15 | 15 | ns | ||
DUAL RANDOM SPREAD SPECTRUM | ||||||
ΔfSS1-LF | Low-frequency triangular spread spectrum modulation range - standard | Mode pin short to ground | 8.5 | % | ||
ΔfSS2-LF | Low-frequency triangular spread spectrum modulation range - extended | RMODE = 149.9kΩ, 1% | 17 | % | ||
fm1-LF | Triangular modulation frequency - standard | Mode pin short to ground | 7.2 | 12 | 16.8 | kHz |
fm2-LF | Triangular modulation frequency - extended | RMODE = 149.9kΩ, 1% | 3.6 | 6 | 8.4 | kHz |
ΔfSS-HF | High-frequency pseudo-random spread spectrum modulation range | RMODE = 149.9kΩ, 1% | 2.0 | % | ||
POWER STAGE | ||||||
RDS-ON-HS | High-side fet on-resistance | ISW = 500mA, VBOOT-SW = 3.3V | 99 | mΩ | ||
RDS-ON-LS | Low-side fet on-resistance | 50 | mΩ | |||
tON-MIN(FPWM) | Minimum on-time | FPWM: IOUT = 0A, VIN = 36V, RT = GND | 30 | 40 | ns | |
tON-MIN(AUTO) | Minimum on-time |
AUTO: IOUT = 2A, VIN = 36V, RT = GND | 28 | 40 | ns | |
tOFF-MIN | Minimum off-time | VIN = 4V | 80 | 110 | ns | |
tON-MAX | Maximum on-time | fSW = 400kHz, RRT = 40.2kΩ | 13.3 | µs | ||
THERMAL SHUTDOWN | ||||||
TSD | Thermal shutdown(1) | Shutdown threshold | 155 | 165 | 177 | ºC |
Recovery threshold | 156 | ºC |