JAJSOR6 September 2024 LM706A0-Q1
PRODUCTION DATA
If an output voltage setpoint other than 3.3V or 5V is required (or to measure a bode plot when using either of the fixed output voltage options), determine the feedback resistances using Equation 41.