JAJSOR9 September 2024 LM70660 , LM706A0
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input supply voltage range | 4.5 | 65 | V | ||
VOUT | Output voltage range | 0.8 | 36 | V | ||
Pin voltage | VIN, EN/UVLO, SW to PGND | –0.3 | 65 | V | ||
Pin voltage | CBOOT to SW | –0.3 | 8 | 8.5 | V | |
Pin voltage | FB, PFM/SYNCIN, PG/SYNCOUT to AGND | –0.3 | 5.25 | V | ||
Pin voltage | VDDA to PGND | –0.3 | 5 | 5.25 | V | |
Pin voltage | VCC to PGND (Fixed 3.3V or 5V output) | –0.3 | 5 | 5.25 | V | |
Pin voltage | VCC to PGND | –0.3 | 8 | 8.5 | V | |
Pin voltage | BIAS to PGND | –0.3 | 30 | V | ||
Pin voltage | VOUT, ISNS+ to PGND | –0.3 | 36 | V | ||
PGND to AGND | –0.3 | 0.3 | V | |||
IOUT | Output current range, LM706A0 | 0 | 10 | A | ||
IOUT | Output current range, LM70660 | 0 | 6 | A | ||
RS | Sense resistor, LM706A0 | 4 | mΩ | |||
RS | Sense resistor, LM70660 | 6 | mΩ | |||
TJ | Operating junction temperature | –40 | 150 | °C |