JAJSOR8 September 2024 LM70840 , LM70860 , LM70880
PRODUCTION DATA
The internal bias LDO has a lower enable threshold than the switching regulator. When VEN is above 0.55V (typical) and below the precision enable threshold of 1V (typical), the internal LDO is on and regulating. The precision enable circuitry is turned on if the LDO output is above the bias rail UV threshold. The switching and output voltage regulation are disabled in standby mode.