JAJSOR8 September 2024 LM70840 , LM70860 , LM70880
PRODUCTION DATA
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
LM70840RRXR | VQFN | RRX | 29 | 3000 | 330.0 | 12.4 | 3.8 | 5.8 | 1.2 | 8.0 | 12.0 | Q1 |
LM70860RRXR | VQFN | RRX | 29 | 3000 | 330.0 | 12.4 | 3.8 | 5.8 | 1.2 | 8.0 | 12.0 | Q1 |
LM70880RRXR | VQFN | RRX | 29 | 3000 | 330.0 | 12.4 | 3.8 | 5.8 | 1.2 | 8.0 | 12.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
LM70840RRXR | VQFN | RRX | 29 | 3000 | 367.0 | 367.0 | 35.0 |
LM70860RRXR | VQFN | RRX | 29 | 3000 | 367.0 | 367.0 | 35.0 |
LM70880RRXR | VQFN | RRX | 29 | 3000 | 367.0 | 367.0 | 35.0 |