JAJSOR8 September 2024 LM70840 , LM70860 , LM70880
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VIN | Input supply voltage range | 4.5 | 80 | V | ||
| VOUT | Output voltage range | 0.8 | 55 | V | ||
| Pin voltage | VIN, EN/UVLO, SW to PGND | –0.3 | 80 | V | ||
| Pin voltage | CBOOT to SW | –0.3 | 8 | 8.5 | V | |
| Pin voltage | FB, PFM/SYNCIN, PG/SYNCOUT to AGND | –0.3 | 5.25 | V | ||
| Pin voltage | VDDA to PGND | –0.3 | 5 | 5.25 | V | |
| Pin voltage | VCC to PGND (Fixed 3.3V or 5V output) | –0.3 | 5 | 5.25 | V | |
| Pin voltage | VCC to PGND | –0.3 | 8 | 8.5 | V | |
| Pin voltage | BIAS to PGND | –0.3 | 30 | V | ||
| Pin voltage | VOUT, ISNS+ to PGND | –0.3 | 55 | V | ||
| PGND to AGND | –0.3 | 0.3 | V | |||
| IOUT | Output current range, LM70880 | 0 | 8 | A | ||
| IOUT | Output current range, LM70860 | 0 | 6 | A | ||
| IOUT | Output current range, LM70840 | 0 | 4 | A | ||
| RS | Sense resistor, LM70880 | 5 | mΩ | |||
| RS | Sense resistor, LM70860 | 6 | mΩ | |||
| RS | Sense resistor, LM70840 | 9 | mΩ | |||
| TJ | Operating junction temperature | –40 | 150 | °C | ||