SNVSBX7A September 2023 – June 2024 LM70840-Q1 , LM70860-Q1 , LM70880-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The data in this section was taken on the LM70880QEVM evaluation board with a device and PCB combination, giving an RθJA of about 19°C/W. Note that the data given in these graphs are for illustration purposes only and the actual performance in any given application depends on all of the previously mentioned factors.
VIN = 48V | VOUT = 3.3V | |
ƒSW = 400kHz | RθJA = 18.6°C/W |
VIN = 12V | VOUT = 5V | |
ƒSW = 2.1MHz | RθJA = 18.6°C/W |
VIN = 48V | VOUT = 5V | |
ƒSW = 400kHz | RθJA = 18.6°C/W |
VIN = 48V | VOUT = 12V | |
ƒSW = 400kHz | RθJA = 18.6°C/W |