JAJSJX9A September 2023 – June 2024 LM70840-Q1 , LM70860-Q1 , LM70880-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The LM708x0-Q1 can be configured for operation in Standalone Mode (single device) or for operation in single output interleaved mode (two devices) for paralleling the outputs of two devices for high-current applications. When operating in interleaved mode, one of the two devices has to be configured as a primary device while the other device has to be configured as a secondary device. There is also the option to enable or disable the DRSS function as detailed in Table 7-2.
During device startup, the CONFIG pin is sampled and latched. The configuration cannot be changed "on the fly". The LM708x0-Q1 input voltage must be recycled or EN pin toggled before the device can be reconfigured. Figure 7-5 shows the configuration timing diagram.
When the DRSS function is enabled, the LM708x0-Q1 cannot be synchronized to an external clock.
RCONFIG | Mode | Function | DRSS |
---|---|---|---|
29.4kΩ | Standalone | N/A | Disabled |
41.2kΩ | Standalone | N/A | Enabled |
54.9kΩ | Interleaved | Primary | Disabled |
71.5kΩ | Interleaved | Primary | Enabled |
90.9kΩ | Interleaved | Secondary | N/A |