JAJSJX9A September 2023 – June 2024 LM70840-Q1 , LM70860-Q1 , LM70880-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input supply voltage range | 4.5 | 80 | V | ||
VOUT | Output voltage range | 0.8 | 55 | V | ||
Pin voltage | VIN, EN/UVLO, SW to PGND | –0.3 | 80 | V | ||
Pin voltage | CBOOT to SW | –0.3 | 8 | 8.5 | V | |
Pin voltage | FB, PFM/SYNCIN, PG/SYNCOUT to AGND | –0.3 | 5.25 | V | ||
Pin voltage | VDDA to PGND | –0.3 | 5 | 5.25 | V | |
Pin voltage | VCC to PGND (Fixed 3.3V or 5V output) | –0.3 | 5 | 5.25 | V | |
Pin voltage | VCC to PGND | –0.3 | 8 | 8.5 | V | |
Pin voltage | BIAS to PGND | –0.3 | 30 | V | ||
Pin voltage | VOUT, ISNS+ to PGND | –0.3 | 55 | V | ||
PGND to AGND | –0.3 | 0.3 | V | |||
IOUT | Output current range, LM70880-Q1 | 0 | 8 | A | ||
IOUT | Output current range, LM70860-Q1 | 0 | 6 | A | ||
IOUT | Output current range, LM70840-Q1 | 0 | 4 | A | ||
RS | Sense resistor, LM70880-Q1 | 5 | mΩ | |||
RS | Sense resistor, LM70860-Q1 | 6 | mΩ | |||
RS | Sense resistor, LM70840-Q1 | 9 | mΩ | |||
TJ | Operating junction temperature | –40 | 150 | °C |