JAJSOR8 September   2024 LM70840 , LM70860 , LM70880

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Input Voltage Range (VIN)
      2. 6.3.2  High-Voltage Bias Supply Regulator (VCC, BIAS, VDDA)
      3. 6.3.3  Enable (EN)
      4. 6.3.4  Power-Good Monitor (PG)
      5. 6.3.5  Switching Frequency (RT)
      6. 6.3.6  Dual Random Spread Spectrum (DRSS)
      7. 6.3.7  Soft Start
      8. 6.3.8  Output Voltage Setpoint (FB)
      9. 6.3.9  Minimum Controllable On-Time
      10. 6.3.10 Error Amplifier and PWM Comparator (FB, EXTCOMP)
      11. 6.3.11 Slope Compensation
      12. 6.3.12 Shunt Current Sensing
      13. 6.3.13 Hiccup Mode Current Limiting
      14. 6.3.14 Device Configuration (CONFIG)
      15. 6.3.15 Single-Output Dual-Phase Operation
      16. 6.3.16 Pulse Frequency Modulation (PFM) / Synchronization
      17. 6.3.17 Thermal Shutdown (TSD)
    4. 6.4 Device Functional Modes
      1. 6.4.1 Shutdown Mode
      2. 6.4.2 Standby Mode
      3. 6.4.3 Active Mode
      4. 6.4.4 Sleep Mode
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Power Train Components
        1. 7.1.1.1 Buck Inductor
        2. 7.1.1.2 Output Capacitors
        3. 7.1.1.3 Input Capacitors
        4. 7.1.1.4 EMI Filter
      2. 7.1.2 Error Amplifier and Compensation
      3. 7.1.3 Maximum Ambient Temperature
        1. 7.1.3.1 Derating Curves
    2. 7.2 Typical Applications
      1. 7.2.1 Design 1 – High Efficiency, Wide Input, 400kHz Synchronous Buck Regulator
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1 Custom Design With WEBENCH® Tools
          2. 7.2.1.2.2 Custom Design With Excel Quickstart Tool
          3. 7.2.1.2.3 Buck Inductor
          4. 7.2.1.2.4 Current-Sense Resistance
          5. 7.2.1.2.5 Output Capacitors
          6. 7.2.1.2.6 Input Capacitors
          7. 7.2.1.2.7 Frequency Set Resistor
          8. 7.2.1.2.8 Feedback Resistors
          9. 7.2.1.2.9 Compensation Components
        3. 7.2.1.3 Application Curves
      2. 7.2.2 Design 2 – High Efficiency 48V to 12V 400kHz Synchronous Buck Regulator
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
        1. 7.4.1.1 Thermal Design and Layout
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 Custom Design With WEBENCH® Tools
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
        1. 8.2.1.1 PCB Layout Resources
        2. 8.2.1.2 Thermal Design Resources
    3. 8.3 ドキュメントの更新通知を受け取る方法
    4. 8.4 サポート・リソース
    5. 8.5 Trademarks
    6. 8.6 静電気放電に関する注意事項
    7. 8.7 用語集
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Tape and Reel Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Layout Guidelines

Proper PCB design and layout is important in high-current, fast-switching converter circuits (with high current and voltage slew rates) to achieve reliable device operation and design robustness. Furthermore, the EMI performance of the converter depends to a large extent on PCB layout.

The high-frequency power loop of a buck regulator power stage is denoted in red in Figure 7-28. The topological architecture of a buck regulator means that particularly high di/dt current flows in the components of the shaded loop, and reducing the parasitic inductance of this loop by minimizing the effective loop area becomes mandatory.

LM70840 LM70860 LM70880 Input Current LoopFigure 7-28 Input Current Loop

The following list summarizes the essential guidelines for PCB layout and component placement to optimze DC/DC converter performance, including thermals and EMI signature. Figure 7-29 shows a recommended layout of the LM708x0 with optimized placement and routing of the power-stage and small-signal components.

  • Place the input capacitors as close as possible to the input power pins: The VIN and PGND pins are close together (with a gap in between to increase clearance), thus simplifying input capacitor placement.
    • Use low-ESR ceramic capacitors with X7R or X7S dielectric from VIN to PGND. Place an 0402 capacitor close to VIN for high-frequency bypass as shown in Figure 7-29. Use additional 1206 or 1210 capacitors for bulk capacitance.
    • Ground return paths for both the input and output capacitors must consist of localized top-side planes that connect to the PGND pins.
  • Use a solid ground plane on the PCB layer beneath the top layer with the IC: This plane acts as a noise shield and a heat dissipation path. Using the PCB layer directly below the IC minimizes the magnetic field associated with the currents in the switching loops, thus reducing parasitic inductance and switch voltage overshoot and ringing. Use numerous thermal vias near PGND for heatsinking to the inner ground planes.
  • Make the VIN, VOUT, and GND bus connections as wide as possible: These paths must be wide and direct as possible to reduce any voltage drops on the input or output paths of the converter, thus maximizing efficiency.
  • Locate the buck inductor close to the SW1, SW2, and SW3 pins: Use a short, wide connection trace from the converter SW pins to the inductor. At the same time, minimize the length (and area) of this high-dv/dt surface to help reduce capacitive coupling and radiated EMI. Connect the dotted terminal of the inductor to the SW pins.
  • Place the VCC and BOOT capacitors close to the respective pins: The VCC and BOOT capacitors represent the supplies for the internal low-side and high-side MOSFET gate drivers, respectively, and thus carry high-frequency currents. Locate CVCC close to the VCC pin and place a GND via at the return terminal to connect to the GND plane and thus back to IC GND at the exposed pad. Connect CBOOT close to the CBOOT and SW4 pins.
  • Place the feedback divider as close as possible to the FB pin: Reduce noise sensitivity of the output voltage feedback path by placing the resistor divider close to the FB pin, rather than close to the load. This reduces the FB trace length and related noise coupling. The FB pin is the input to the voltage-loop error amplifier and represents a high-impedance node sensitive to noise. The connection to VOUT can be somewhat longer. However, this latter trace must not be routed near any noise source (such as the switch node) that can capacitively couple into the feedback path of the converter.
  • Provide enough PCB area for proper heatsinking: Use sufficient copper area to achieve a low thermal impedance commensurate with the maximum load current and ambient temperature conditions. Provide adequate heatsinking for the LM708x0 to keep the junction temperature below 150°C. For operation at full rated load, the top-side ground plane is an important heat-dissipating area. Use an array of heat-sinking vias to connect the exposed pad (GND) of the package to the PCB ground plane. If the PCB has multiple copper layers, connect these thermal vias to inner-layer ground planes. Make the top and bottom PCB layers preferably with two-ounce copper thickness (and no less than one ounce).