JAJSHW4 September 2019 LM74202-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
IN | Input voltage range | -40 | 40 | V | |
UVLO, OUT, FLT | 0 | 40 | |||
OVP, dVdT, ILIM, IMON, SHDN | 0 | 4 | |||
ILIM | Resistance | 5.36 | 120 | kΩ | |
IMON | 1 | ||||
IN, OUT | External capacitance | 0.1 | 1 | µF | |
dVdT | 10 | nF | |||
TJ | Operating junction temperature range | -40 | 25 | 125 | °C |