JAJSHW4 September 2019 LM74202-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
IN, IN-OUT | -42 | 42 | V | |
IN, IN-OUT (350ms transient), TA = 25°C | -55 | 55 | ||
[IN, OUT, FLT, UVLO, SHDN] to RTN | -0.3 | 42 | ||
[OVP, dVdT, ILIM, IMON, MODE] to RTN | -0.3 | 5 | ||
RTN | -42 | 0.3 | ||
IFLT, IdVdT, ISHDN | Sink current | 10 | mA | |
IdVdT, IILIM, IIMON | Source Current | Internally limited | Internally limited | |
TJ | Operating junction temperature | -40 | 150 | °C |
Transient junction temperature | -65 | T(TSD) | °C | |
Tstg | Storage Temperature | -65 | 150 | °C |