SNOSDF8 December 2024 LM74680
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ENTDLY | Enable (low to high) to TGx Turn On delay | 175 | 300 | µs | ||
ENTDLY | Enable (low to high) to BGx Turn On delay | 6.5 | 11 | µs | ||
tReverse Delay | Reverse voltage detection to TGx Turn Off delay | V(IN) – V(OUTP) = 100 mV to –100 mV | 2 | 3.5 | µs | |
tForward Recovery | Forward voltage detection to TGx Turn On delay | V(IN) – V(OUTP) = –100 mV to 700 mV | 5 | 9.1 | µs |