JAJSF08G October 2017 – December 2020 LM74700-Q1
PRODMIX
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Pins | ANODE to GND | –65 | 65 | V |
EN to GND, V(ANODE) > 0 V | –0.3 | 65 | V | |
EN to GND, V(ANODE) ≤ 0 V | V(ANODE) | (65 + V(ANODE)) | V | |
Output Pins | GATE to ANODE | –0.3 | 15 | V |
VCAP to ANODE | –0.3 | 15 | V | |
Output to Input Pins | CATHODE to ANODE | –5 | 75 | V |
Operating junction temperature(2) | –40 | 150 | °C | |
Storage temperature, Tstg | –40 | 150 | °C |