JAJSOY6A May 2023 – December 2023 LM74703-Q1 , LM74704-Q1
PRODUCTION DATA
The LM74703-Q1, LM74704-Q1 Ideal Diode Controller is designed for the supply voltage range of 3.2 V ≤ VANODE ≤ 65 V. If the input supply is located more than a few inches from the device, an input ceramic bypass capacitor higher than 100 nF is recommended. To prevent LM74703-Q1 and surrounding components from damage under the conditions of a direct output short circuit, using a power supply with overload and short circuit protection is necessary.