JAJSOY6A May 2023 – December 2023 LM74703-Q1 , LM74704-Q1
PRODUCTION DATA
The LM74703-Q1, LM74704-Q1 is used with an N-Channel MOSFET controller in a typical reverse polarity protection application. The schematic for the 12-V battery protection application is shown in Figure 9-1 where the LM74703-Q1, LM74704-Q1 is used in series with a battery to drive the MOSFET Q1. The external TVS diode is not required for the LM74703-Q1 and LM74704-Q1 to operate, but the TVS diode is used to clamp the positive and negative voltage surges. The output capacitor COUT is recommended to protect the immediate output voltage collapse as a result of line disturbance.