JAJSOY6A May 2023 – December 2023 LM74703-Q1 , LM74704-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VANODE SUPPLY VOLTAGE | ||||||
V(ANODE) | Operating input voltage | 4 | 60 | V | ||
V(ANODE POR) | VANODE POR rising threshold | 3.9 | V | |||
VANODE POR falling threshold | 2.2 | 2.8 | 3.1 | V | ||
I(SHDN) | Shutdown supply current | V(EN) = 0 V | 1 | 1.5 | µA | |
I(Q) | Operating quiescent current | 80 | 130 | µA | ||
ENABLE INPUT | ||||||
V(EN_IL) | Enable input low threshold | 0.5 | 0.9 | 1.22 | V | |
V(EN_IH) | Enable input high threshold | 1.06 | 2 | 2.6 | ||
I(EN) | Enable sink current | V(EN) = 12 V | 3 | 5 | µA | |
FETGOOD | ||||||
FETGOOD High | FETGOOD voltage for logic high | VCAP > VCAP_UVLO, VANODE – VCATHODE < 200 mV, LM74703-Q1 | 4.45 | 5.2 | 6 | V |
RFETGOOD(pullup) | FETGOOD pullup resistor | VCAP > VCAP_UVLO, VANODE – VCATHODE < 200 mV, LM74703-Q1 | 50 | kΩ | ||
RFETGOOD(pulldown) | FETGOOD pulldown resistor | VCAP < VCAP_UVLO or VANODE – VCATHODE > 200 mV, LM74703-Q1 | 50 | kΩ | ||
RFETGOOD(pulldown) | FETGOOD pulldown resistor | VCAP < VCAP_UVLO or VANODE – VCATHODE > 200 mV, LM74704-Q1 | 1 | 1.3 | kΩ | |
FETGOOD Comparator | VAC comparator rising threshold for FETGOOD going low | 180 | 200 | 230 | mV | |
FETGOOD Comparator | VAC comparator falling threshold for FETGOOD going high | 160 | 185 | 215 | mV | |
FETGOOD Comparator hysteresis | 15 | mV | ||||
VANODE to VCATHODE | ||||||
V(AC_REG) | Regulated forward V(AC) threshold | 13 | 20 | 29 | mV | |
V(AC_FC) | V(AC) threshold for full conduction mode | 34 | 50 | 57 | mV | |
V(AC_REV) | V(AC) threshold for reverse current blocking | –17 | –11 | –2 | mV | |
GATE DRIVE | ||||||
I(GATE) | Peak source current | V(ANODE) – V(CATHODE) = 100 mV, V(GATE) – V(ANODE) = 200 mV |
3 | 11 | mA | |
Peak sink current | V(ANODE) – V(CATHODE) = –20 mV, V(GATE) – V(ANODE) = 5 V |
2370 | mA | |||
Regulation max sink current | V(ANODE) – V(CATHODE) = 0 V, V(GATE) – V(ANODE) = 200 mV |
6 | 26 | µA | ||
RDSON | Discharge switch RDSON | V(ANODE) – V(CATHODE) = –100 mV, V(GATE) – V(ANODE) = 100 mV |
0.4 | 1 | 2 | Ω |
CHARGE PUMP | ||||||
I(VCAP) | Charge pump source current (charge pump on) | V(VCAP+) – V(VCAP–) = 7 V | 162 | 300 | 600 | µA |
Charge pump sink current (charge pump off) | V(VCAP+) – V(VCAP–) = 14 V | 5 | 10 | µA | ||
V(VCAP+) – V(VCAP–) | Charge pump voltage at V(ANODE) = 3.2 V | I(VCAP) ≤ 30 µA | 8 | V | ||
Charge pump turn on voltage | 10.8 | 12.1 | 12.9 | V | ||
Charge pump turn off voltage | 11.6 | 13 | 13.9 | V | ||
Charge pump enable comparator hysteresis | 0.54 | 0.9 | 1.36 | V | ||
V(VCAP UVLO) | V(VCAP) – V(ANODE) UV release at rising edge | V(ANODE) – V(CATHODE) = 100 mV | 5.8 | 6.6 | 7.7 | V |
V(VCAP) – V(ANODE) UV threshold at falling edge | V(ANODE) – V(CATHODE) = 100 mV | 5.11 | 5.68 | 6 | V | |
CATHODE | ||||||
I(CATHODE) | CATHODE sink current | V(ANODE) = 12 V, V(ANODE) – V(CATHODE) = 100 mV |
1.7 | 2 | µA | |
V(ANODE) – V(CATHODE) = –100 mV | 1.2 | 2.2 | µA | |||
V(ANODE) = –12 V, V(CATHODE) = 12 V | 1.25 | 2.06 | µA |