JAJSLG4 december 2022 LM7480
PRODUCTION DATA
The system design requirements are listed in Table 10-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Operating Input Voltage Range | 12-V battery, 12-V nominal with 3.2-V cold crank and 35-V load dump |
Output Power | 50 W |
Output Current Range | 4-A nominal, 5-A maximum |
Input Capacitance | 0.1-µF minimum |
Output Capacitance | 0.1-µF minimum (optional hold-up capacitor of 47 µF ) |
Overvoltage Cut-off | 37 V, output cut-off > 37 V |
Battery Monitor Ratio | 8:1 |