JAJSLG5 december 2022 LM7481
PRODUCTION DATA
The system design requirements are listed in Table 9-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Operating Input Voltage Range | 12-V battery, 12-V nominal with 3.2-V Cold Crank and 35-V Load Dump |
Output Power | 200 W |
Output Current Range | 12-A Nominal, 18-A maximum |
Input Capacitance | 0.1-µF minimum |
Output Capacitance | 0.1-µF minimum, (optional hold-up capacitor 470 µF) |
Overvoltage Cut-off | 37.0 V, output cut-off >37.0 V |
Battery Monitor Ratio | 8:1 |