JAJSOX6 October 2023 LM74930-Q1
PRODUCTION DATA
The enable pin allows for the LM74930-Q1 to be either enabled or disabled by an external signal. If the EN pin voltage is greater than the rising threshold, the gate driver and charge pump operates as described in Charge Pump section. If EN pin voltage is less than the input low threshold, V(ENF), the charge pump and both the gate drivers (DGATE and HGATE) are disabled placing the LM74930-Q1 in shutdown mode with ultra-low-current consumption of 2.5-μA. The EN pin can withstand a maximum voltage of 65 V. For always ON operation, connect EN pin to VS.