JAJSOX6 October 2023 LM74930-Q1
PRODUCTION DATA
With about a 100-kΩ resistor across CTMR as shown in figure, overcurrent latch-off functionality can be achieved. With this resistor, during the charging cycle the voltage across CTMR gets clamped to a level below VTMR_OC resulting in a latch-off behavior.
Toggle EN (below VENF) or power cycle VS below VSPORF to reset the latch. At low edge, the timer counter is reset and CTMR is discharged.