JAJSOX6 October 2023 LM74930-Q1
PRODUCTION DATA
LM74930-Q1 incorporates MODE pin to selectively enable or disable reverse current blocking functionality of ideal diode FET. For applications which requires back-to-back MOSFET driver with input reverse polarity protection however reverse current blocking is not a must have function, reverse current blocking functionality can be disabled by pulling MODE pin to ground. All other protection features related to load disconnect functionality such as undervoltage, overvoltage and overcurrent protection remain unaffected.
When not used MODE pin can be pulled to VS or EN pin of the device.