The LM75A is an industry-standard digital temperature sensor with an integrated sigma-delta analog-to-digital converter (ADC) and I2C interface. The LM75A provides 9-bit digital temperature readings with an accuracy of ±2°C from –25°C to 100°C and ±3°C over –55°C to 125°C.
The LM75A operates with a single supply from 2.7 V to 5.5 V. Communication is accomplished over a
2-wire interface which operates up to 400 kHz. The LM75A has three address pins, allowing up to eight LM75A devices to operate on the same 2-wire bus. The LM75A has a dedicated overtemperature output (O.S.) with programmable limit and hysteresis. This output has programmable fault tolerance, which lets the user to define the number of consecutive error conditions that must occur before O.S. is activated. The wide temperature and supply range and I2C interface make the LM75A ideal for a number of applications including base stations, electronic test equipment, office electronics, personal computers, and any other system in which thermal management is critical to performance. The LM75A is available in an SOIC-8 package and an VSSOP-8 package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM75A | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm |
Changes from O Revision (May 2013) to P Revision
Changes from N Revision (May 2013) to O Revision
PIN | DESCRIPTION | TYPICAL CONNECTION | |
---|---|---|---|
NO. | NAME | ||
1 | SDA | I2C Serial Bi-Directional Data Line, Open Drain | From Controller, tied to a pullup resistor or current source |
2 | SCL | I2C Clock Input | From Controller, tied to a pullup resistor or current source |
3 | O.S. | Overtemperature Shutdown, Open Drain Output | Pull–up Resistor, Controller Interrupt Line |
4 | GND | Power Supply Ground | Ground |
5 | A2 | User-Set I2C Address Inputs | Ground (Low, “0”) or +VS (High, “1”) |
6 | A1 | ||
7 | A0 | ||
8 | +VS | Positive Supply Voltage Input | DC Voltage from 2.7 V to 5.5 V 100-nF bypass capacitor with 10-µF bulk capacitance in the near vicinity |