JAJSIL9A February 2020 – July 2020 LM76005-Q1
PRODUCTION DATA
The VCC pin is the output of an internal LDO for LM76005-Q1. The input for this LDO comes from either VIN or BIAS (please refer to functional block diagram for LM76005-Q1). To ensure stability of the part, place a 1-µF to 2.2-µF, 10-V capacitor for this pin. Never short VCC pin to ground during operation.