JAJSIL9A February 2020 – July 2020 LM76005-Q1
PRODUCTION DATA
The EN pin provides electrical on/off control for the LM76005-Q1. When the EN pin voltage is below 0.3 V (typical), both the regulator and the internal LDO have no output voltages, and the device is in shutdown mode. In shutdown mode the quiescent current drops to typically 1.2 µA. The LM76005-Q1 also employs UVLO protection. If VCC voltage is below the UVLO level, the output of the regulator is turned off.