The LM341 and LM78M05 three-pin positive voltage regulators employ built-in current limiting, thermal shutdown, and safe-operating area protection, which makes them virtually immune to damage from output overloads.
With adequate heat sinking, they can deliver in excess of 0.5-A output current. Typical applications would include local (on-card) regulators which can eliminate the noise and degraded performance associated with single-point regulation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM341 | TO-220 (3) | 10.16 mm × 14.986 mm |
LM78M05 | TO-220 (3) | 10.16 mm × 14.986 mm |
TO-252 (3) | 6.10 mm × 6.58 mm | |
TO (3) | 9.14 mm × 9.14 mm |