SNVS090G May 2004 – June 2020 LM341
PRODUCTION DATA.
The LM341 and LM78M05 devices are designed to operate from an input voltage supply range between
VOUT + 2 V to 35 V. If the device is more than four inches from the power supply filter capacitors, an input bypass capacitor 0.1-µF or greater of any type is recommended.