The LM9061 family consists of charge-pump devices which provides the gate drive to an external power MOSFET of any size configured as a high-side driver or switch. This includes multiple parallel connected MOSFETs for very high current applications. A CMOS logic-compatible ON and OFF input controls the output gate drive voltage. In the ON state, the charge pump voltage, which is well above the available VCC supply, is directly applied to the gate of the MOSFET. A built-in 15-V Zener clamps the maximum gate to source voltage of the MOSFET. When commanded OFF a 110-µA current sink discharges the gate capacitances of the MOSFET for a gradual turnoff characteristic to minimize the duration of inductive load transient voltages and further protect the power MOSFET.
Lossless protection of the power MOSFET is a key feature of the LM9061. The voltage drop (VDS) across the power device is continually monitored and compared against an externally programmable threshold voltage. A small current-sensing resistor in series with the load, which causes a loss of available energy, is not required for the protection circuitry. If the VDS voltage, due to excessive load current, exceeds the threshold voltage, the output is latched OFF in a more gradual fashion (through a 10-µA output current sink) after a programmable delay time interval.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM9061, LM9061-Q1 | SOIC (8) | 4.9 mm × 3.91 mm |
Changes from H Revision (January 2015) to I Revision
Changes from G Revision (November 2014) to H Revision
Changes from F Revision (April 1995) to G Revision
Changes from E Revision (April 2013) to F Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
Sense | 1 | I | The inverting input to the protection comparator, connected to the external MOSFET source pin and the load. |
Threshold | 2 | I | The noninverting input to the protection comparator, and a current sink for the threshold resistor to set the allowed voltage drop across the external MOSFET. |
Ground | 3 | — | Ground |
Output | 4 | O | The gate drive connection. Charges, and discharges, the MOSFET gate. |
VCC | 5 | I | The voltage supply pin. The VCC operating range has a minimum value of 7 V, and a maximum value of 26 V. |
IREF | 6 | O | A resistor on this pin to ground sets the current through the threshold resistor, which sets the allowed voltage drop across the external MOSFET. |
On/Off | 7 | I | The control pin. A low voltage, VIN(0), will disable device operation, while a high voltage, VIN(1), will enable device operation. |
Delay | 8 | O | A capacitor on this pin to ground will provide a delay time between when the protection comparator detects excessive VGS across the MOSFET and when the gate drive circuitry is latched-OFF. |