JAJSA80G August 2004 – August 2019 LM95071
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | |
---|---|---|---|---|---|---|
Temperature error(1) | VDD = 3.0V to 3.6V; TA = 0°C to +70°C, TA = TJ = TMIN to TMAX | ±1.0 | °C | |||
VDD = 3.0V to 3.6V; TA = −40°C to +150°C, TA = TJ = TMIN to TMAX | ±2.0 | °C | ||||
Line regulation | VDD = 3.6V to 5.5V; TA = 0°C to +70°C | +0.3 | °C/V | |||
VDD = 3.0V to 2.4V; TA = 0°C to +70°C | -0.6 | |||||
Resolution | 14
0.03125 |
Bits
°C |
||||
Temperature conversion time | See (2) | TA = TJ = +25°C | 130 | ms | ||
TA = TJ = TMIN to TMAX | 228 | |||||
Quiescent current | Operating, serial bus inactive | TA = TJ = +25°C | 280 | µA | ||
TA = TJ = TMIN to TMAX | 520 | |||||
Shutdown | TA = TJ = +25°C | 6 | µA | |||
TA = TJ = TMIN to TMAX | 28 |