JAJSA80G August 2004 – August 2019 LM95071
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
VIN(1) | Logical “1” Input Voltage | TA = TJ = TMIN to TMAX | 0.7 × VDD | VDD + 0.3 | V | ||
VIN(0) | Logical “0” Input Voltage | TA = TJ = TMIN to TMAX | −0.3 | 0.3 × VDD | V | ||
Input Hysteresis Voltage | VDD = 3 V to 3.6 V | TA = TJ = +25°C | 0.4 | V | |||
TA = TJ = TMIN to TMAX | 0.33 | ||||||
IIN(1) | Logical “1” Input Current | VIN = VDD | TA = TJ = +25°C | 0.005 | µA | ||
TA = TJ = TMIN to TMAX | 3 | ||||||
IIN(0) | Logical “0” Input Current | VIN = 0 V | TA = TJ = +25°C | −0.005 | µA | ||
TA = TJ = TMIN to TMAX | −3 | ||||||
CIN | All Digital Inputs | TA = TJ = +25°C | 20 | pF | |||
VOH | High Level Output Voltage | IOH = −400 µA, TA = TJ = TMIN to TMAX | 2.25 | V | |||
VOL | Low Level Output Voltage | IOL = +1.6 mA, TA = TJ = TMIN to TMAX | 0.4 | V | |||
IO_TRI-STATE | TRI-STATE ®Output Leakage Current | VO = GND
VO = VDD, TA = TJ = TMIN to TMAX |
−1 | +1 | µA |