JAJSA80G August 2004 – August 2019 LM95071
PRODUCTION DATA.
Temperature data is represented by a 14-bit, two's complement word with an LSB (Least Significant Bit) equal to 0.03125°C:
Temperature | Digital Output | |
---|---|---|
Binary | Hex | |
+150°C | 0100 1011 0000 0011 | 4B03 |
+125°C | 0011 1110 1000 0011 | 3E83 |
+25°C | 0000 1100 1000 0011 | 0C83 |
+0.03125°C | 0000 0000 0000 0111 | 0007 |
0°C | 0000 0000 0000 0011 | 0003 |
−0.03125°C | 1111 1111 1111 1111 | FFFF |
−25°C | 1111 0011 1000 0011 | F383 |
−40°C | 1110 1100 0000 0011 | EC03 |
The first data byte is the most significant byte with most significant bit first, permitting only as much data as necessary to be read to determine temperature condition. For instance, if the first four bits of the temperature data indicate an overtemperature condition, the host processor could immediately take action to remedy the excessive temperatures.