JAJSA80G August 2004 – August 2019 LM95071
PRODUCTION DATA.
(Selects shutdown or continuous conversion modes):
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | X | X | X | X | X | X | X | Shutdown |
D0–D15 set to XX FF hex enables shutdown mode.
D0–D15 set to XX 00 hex sets continuous-conversion mode.
Note: setting D0-D15 to any other values may place the LM95071 into a manufacturer's test mode, upon which the LM95071 will stop responding as described. These test modes are to be used for Texas Instruments production testing only. See Serial Bus Interface for a complete discussion.