JAJSAR0B March 2007 – October 2017 LM95214
PRODUCTION DATA.
Status bits for TCRIT2. When one or more of these bits are set and if not masked the TCRIT2 output will activate. TCRIT2 will deactivate when all these bits are cleared.
Register Name | Command Byte
(Hex) |
Read/
Write |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | POR Default (Hex) |
---|---|---|---|---|---|---|---|---|---|---|---|
Status 3 (TCRIT2) | 0×09 | RO | – | – | – | R4T2 | R3T2 | R2T2 | R1T2 | LT2 | – |
Bit(s) | Bit Name | Read/Write | Description |
---|---|---|---|
7–5 | - | RO | Reserved – will report 0 when read. |
4 | R4T2 | RO | Remote 4 Tcrit Status:
1 – indicates that remote 4 reading is greater than or equal to the value set in Remote 4 Tcrit Limit register 0 – indicates that that remote 4 reading is less than the value set in Remote 4 Tcrit Limit register minus the Common Hysteresis value |
3 | R3T2 | RO | Remote 3 Tcrit Status:
1 – indicates that remote 3 reading is greater than or equal to the value set in Remote 3 Tcrit Limit register 0 – indicates that that remote 3 reading is less than the value set in Remote 3 Tcrit Limit register minus the Common Hysteresis value |
2 | R2T2 | RO | Remote 2 Tcrit-2 Status:
1 – indicates that remote 2 reading is greater than or equal to the value set in Remote 2 Tcrit-2 Limit register 0 – indicates that that remote 2 reading is less than the value set in Remote 2 Tcrit-2 Limit register minus the Common Hysteresis value |
1 | R1T2 | RO | Remote 1 Tcrit-2 Status:
1 – indicates that remote 1 reading is greater than or equal to the value set in Remote 1 Tcrit-2 Limit register 0 – indicates that that remote 1 reading is less than the value set in Remote 1 Tcrit-2 Limit register minus the Common Hysteresis value |
0 | LT2 | RO | Local Tcrit Status:
1 – indicates that local reading is greater than or equal to the value set in Local Tcrit Limit register 0 – indicates that local reading is less than the value set in Local Tcrit Limit register minus the Common Hysteresis value |