JAJSAR0B March 2007 – October 2017 LM95214
PRODUCTION DATA.
The mask bits in this register allow control over which error events propagate to the TCRIT1 pin.
Register Name | Command Byte
(Hex) |
Read/
Write |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | POR Default (Hex) |
---|---|---|---|---|---|---|---|---|---|---|---|
TCRIT1 Mask | 0×0C | R/W | – | – | – | R4TM | R3TM | R2T1M | R1T1M | LTM | 0×19 |
Bit(s) | Bit Name | Read/Write | Description |
---|---|---|---|
7-5 | – | RO | Reserved – will report 0 when read. |
4 | R4TM | R/W | Remote 4 Tcrit Mask:
1 – prevents the remote 4 temperature error event from propagating to the TCRIT1 pin 0 – allows the remote 4 temperature error event to propagate to the TCRIT1 pin |
3 | R3TM | R/W | Remote 3 Tcrit Mask:
1 – prevents the remote 3 temperature error event from propagating to the TCRIT1 pin 0 – allows the remote 3 temperature error event to propagate to the TCRIT1 pin |
2 | R2T1M | R/W | Remote 2 Tcrit-1 Mask:
1 – prevents the remote 2 temperature error event from propagating to the TCRIT1 pin 0 – allows the remote 2 temperature error event to propagate to the TCRIT1 pin |
1 | R1T1M | R/W | Remote 1 Tcrit-1 Mask:
1 – prevents the remote 1 temperature error event from propagating to the TCRIT1 pin 0 – allows the remote 1 temperature error event to propagate to the TCRIT1 pin |
0 | LTM | R/W | Local Tcrit Mask:
1 – prevents the local temperature error event from propagating to the TCRIT1 pin 0 – allows the local temperature error event to propagate to the TCRIT1 pin |