SNOS694I March 1995 – September 2015 LMC6001
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | PDIP NO. | TO-99 NO. | ||
CAN | — | 8 | — | No internal connection; connected to the external casing. |
+IN | 3 | 3 | I | Noninverting Input |
–IN | 2 | 2 | I | Inverting Input |
NC | 1, 5, 8 | 1, 5 | — | No connection |
OUTPUT | 6 | 6 | O | Output |
V+ | 7 | 7 | — | Positive (higher) power supply |
V– | 4 | 4 | — | Negative (lower) power supply |