SNOS719G September 1999 – September 2015 LMC7101 , LMC7101Q-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
Difference input voltage | ±Supply Voltage | ||
Voltage at input and output pins | (V+) + 0.3, (V–) – 0.3 | V | |
Supply voltage (V+ – V–) | 16 | V | |
Current at input pin | –5 | 5 | mA |
Current at output pin(2) | –35 | 35 | mA |
Current at power supply pin | 35 | mA | |
Lead temperature (soldering, 10 sec.) | 260 | °C | |
Junction temperature(3) | 150 | °C | |
Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
Machine model (MM) | ±200 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101 | ±1000 | |||
Machine model (MM) | ±200 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, V+ | 2.7 | 15.5 | V | |
Junction Temperature, TJ | LMC7101AI, LMC7101BI | –40 | 85 | °C |
LMC7101Q-Q1 | –40 | 125 | °C |
THERMAL METRIC(1) | LMC7101 | UNIT | |
---|---|---|---|
DBV (SOT-23) | |||
5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 170.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 124.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 30.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 17.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 30.2 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | °C/W |
PARAMETER | TEST CONDITIONS | TYP(1) | LMC7101AI | LMC7101BI | LMC7101Q-Q1(2) | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
VOS | Input offset voltage average drift | V+ = 2.7 V | 0.11 | 6 | 9 | 9 | mV | |||
TCVOS | Input offset voltage | 1 | μV/°C | |||||||
IB | Input bias current | –40°C ≤ TJ ≤ 125°C | 1 | 64 | 64 | 1000 | pA | |||
IOS | Input offset current | –40°C ≤ TJ ≤ 125°C | 0.5 | 32 | 32 | 2000 | pA | |||
RIN | Input resistance | >1 | Tera Ω | |||||||
CMRR | Common-mode rejection ratio | 0 V ≤ VCM ≤ 2.7 V V+ = 2.7 V |
70 | 55 | 50 | 50 | dB | |||
VCM | Input common mode voltage range | For CMRR ≥ 50 dB | 0 | 0 | 0 | 0 | V | |||
3 | 2.7 | 2.7 | 2.7 | V | ||||||
PSRR | Power supply rejection ratio | V+ = 1.35 V to 1.65 V V– = –1.35 V to –1.65 V VCM = 0 |
60 | 50 | 45 | 45 | dB | |||
CIN | Common-mode input capacitance | 3 | pF | |||||||
VO | Output swing, min | RL = 2 kΩ | 2.45 | 2.15 | 2.15 | 2.15 | V | |||
RL = 10 kΩ | 2.68 | 2.64 | 2.64 | 2.64 | ||||||
VO | Output swing, max | RL = 2 kΩ | 0.25 | 0.5 | 0.5 | 0.5 | V | |||
RL = 10 kΩ | 0.025 | 0.06 | 0.06 | 0.06 | ||||||
IS | Supply current | 0.5 | 0.81 | 0.81 | 0.81 | mA | ||||
–40°C ≤ TJ ≤ 125°C | 0.5 | 0.95 | 0.95 | 0.95 | ||||||
SR | Slew rate(3) | 0.7 | V/μs | |||||||
GBW | Gain-bandwidth product | 0.6 | MHz |
PARAMETER | TEST CONDITIONS | TYP(1) | LMC7101AI | LMC7101BI | LMC7101Q-Q1(2) | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
VOS | Input offset voltage | 4 | 7 | 7 | mV | |||||
–40°C ≤ TJ ≤ 125°C | 0.11 | 6 | 9 | |||||||
TCVOS | Input offset voltage average drift | 1 | μV/°C | |||||||
IB | Input current | –40°C ≤ TJ ≤ 125°C | 1 | 64 | 64 | 1000 | pA | |||
IOS | Input offset current | –40°C ≤ TJ ≤ 125°C | 0.5 | 32 | 32 | 2000 | pA | |||
RIN | Input resistance | >1 | Tera Ω | |||||||
CMRR | Common-mode rejection ratio | 0 V ≤ VCM ≤ 3 V V+ = 3 V |
74 | 64 | 60 | 60 | db | |||
VCM | Input common-mode voltage range | For CMRR ≥ 50 dB | 0 | 0 | 0 | 0 | V | |||
3.3 | 3 | 3 | 3 | |||||||
PSRR | Power supply rejection ratio | V+ = 1.5 V to 7.5 V V– = –1.5 V to –7.5 V VO = VCM = 0 |
80 | 68 | 60 | 60 | dB | |||
CIN | Common-mode input capacitance | 3 | pF | |||||||
VO | Output swing, min | RL = 2 kΩ | 2.8 | 2.6 | 2.6 | 2.6 | V | |||
RL = 600 Ω | 0.2 | 0.4 | 0.4 | 0.4 | ||||||
VO | Output swing, max | RL = 2 kΩ | 2.7 | 2.5 | 2.5 | 2.5 | V | |||
RL = 600 Ω | 0.37 | 0.6 | 0.6 | 0.6 | ||||||
IS | Supply current | 0.81 | 0.81 | 0.81 | mA | |||||
–40°C ≤ TJ ≤ 125°C | 0.5 | 0.95 | 0.95 | 0.95 |
PARAMETER | TEST CONDITIONS | TYP(1) | LMC7101AI | LMC7101BI | LMC7101Q-Q1(2) | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||||
VOS | Input offset voltage | V+ = 5 V | 0.11 | 3 | 7 | 7 | mV | ||||
V+ = 5 V, –40°C ≤ TJ ≤ 125°C | 0.11 | 5 | 9 | 9 | |||||||
TCVOS | Input offset voltage average drift | 1 | μV/°C | ||||||||
IB | Input current | –40°C ≤ TJ ≤ 125°C | 1 | 64 | 64 | 1000 | pA | ||||
IOS | Input offset current | –40°C ≤ TJ ≤ 125°C | 0.5 | 32 | 32 | 2000 | pA | ||||
RIN | Input resistance | >1 | Tera Ω | ||||||||
CMRR | Common-mode rejection ratio | 0 V ≤ VCM ≤ 5 V LMC7101Q-Q1 at 125°C 0.2 V ≤ VCM ≤ 4.8 V |
82 | 65 | 60 | 60 | db | ||||
0 V ≤ VCM ≤ 5 V LMC7101Q-Q1 at 125°C 0.2 V ≤ VCM ≤ 4.8 V –40°C ≤ TJ ≤ 125°C |
82 | 60 | 55 | 55 | |||||||
+PSRR | Positive power supply rejection ratio | V+ = 5 V to 15 V V– = 0 V, VO = 1.5 V |
82 | 70 | 65 | 65 | dB | ||||
V+ = 5 V to 15 V V– = 0 V, VO = 1.5 V –40°C ≤ TJ ≤ 125°C |
82 | 65 | 62 | 62 | |||||||
–PSRR | Negative power supply rejection ratio | V– = –5 V to –15 V V+ = 0 V, VO = –1.5 V |
82 | 70 | 65 | 65 | dB | ||||
V– = –5 V to –15 V V+ = 0 V, VO = –1.5 V –40°C ≤ TJ ≤ 125°C |
82 | 65 | 62 | 62 | |||||||
VCM | Input common-mode voltage range | For CMRR ≥ 50 dB | –0.3 | –0.2 | –0.2 | –0.2 | V | ||||
For CMRR ≥ 50 dB –40°C ≤ TJ ≤ 125°C |
–0.3 | 0 | 0 | 0.2 | |||||||
5.3 | 5.2 | 5.2 | 5.2 | V | |||||||
–40°C ≤ TJ ≤ 125°C | 5.3 | 5 | 5 | 4.8 | |||||||
CIN | Common-mode input capacitance | 3 | pF | ||||||||
VO | Output swing | RL = 2 kΩ | 4.9 | 4.7 | 4.7 | 4.7 | V | ||||
RL = 2 kΩ, –40°C ≤ TJ ≤ 125°C | 4.9 | 4.6 | 4.6 | 4.54 | |||||||
0.1 | 0.18 | 0.18 | 0.18 | V | |||||||
–40°C ≤ TJ ≤ 125°C | 0.1 | 0.24 | 0.24 | 0.28 | |||||||
RL = 600 Ω | 4.7 | 4.5 | 4.5 | 4.5 | V | ||||||
RL = 600 Ω, –40°C ≤ TJ ≤ 125°C | 4.7 | 4.24 | 4.24 | 4.28 | |||||||
0.3 | 0.5 | 0.5 | 0.5 | V | |||||||
–40°C ≤ TJ ≤ 125°C | 0.3 | 0.65 | 0.65 | 0.8 | |||||||
ISC | Output short circuit current | Sourcing | VO = 0 V 24 | 24 | 16 | 16 | 16 | mA | |||
VO = 0 V 24 –40°C ≤ TJ ≤ 125°C |
24 | 11 | 11 | 9 | |||||||
Sinking | VO = 5 V | 19 | 11 | 11 | 11 | mA | |||||
VO = 5 V –40°C ≤ TJ ≤ 125°C |
19 | 7.5 | 7.5 | 5.8 | |||||||
IS | Supply current | 0.5 | 0.85 | 0.85 | 0.85 | mA | |||||
–40°C ≤ TJ ≤ 125°C | 0.5 | 1 | 1 | 1 |
PARAMETER | TEST CONDITIONS | TYP(1) | LMC7101AI | LMC7101BI | LMC7101Q-Q1(2) | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||||
VOS | Input offset voltage | 0.11 | mV | ||||||||
TCVOS | Input offset voltage average drift | 1 | μV/°C | ||||||||
IB | Input current | –40°C ≤ TJ ≤ 125°C | 1 | 64 | 64 | 1000 | pA | ||||
IOS | Input offset current | –40°C ≤ TJ ≤ 125°C | 0.5 | 32 | 32 | 2000 | pA | ||||
RIN | Input resistance | >1 | Tera Ω | ||||||||
CMRR | Common-mode rejection ratio | 0 V ≤ VCM ≤ 15 V LMC7101Q-Q1 at 125°C 0.2 V ≤ VCM ≤ 14.8 V |
82 | 70 | 65 | 65 | dB | ||||
0 V ≤ VCM ≤ 15 V LMC7101Q-Q1 at 125°C 0.2 V ≤ VCM ≤ 14.8 V –40°C ≤ TJ ≤ 125°C |
82 | 65 | 60 | 60 | |||||||
+PSRR | Positive power supply rejection ratio | V+ = 5 V to 15 V V– = 0 V, VO = 1.5 V |
82 | 70 | 65 | 65 | dB | ||||
V+ = 5 V to 15 V V– = 0 V, VO = 1.5 V –40°C ≤ TJ ≤ 125°C |
82 | 65 | 62 | 62 | |||||||
–PSRR | Negative power supply rejection ratio | V– = –5 V to –15 V V+ = 0 V, VO = –1.5 V |
82 | 70 | 65 | 65 | dB | ||||
V– = –5 V to –15 V V+ = 0 V, VO = –1.5 V –40°C ≤ TJ ≤ 125°C |
82 | 65 | 62 | 62 | |||||||
VCM | Input common-mode voltage range | V+ = 5 V For CMRR ≥ 50 dB |
–0.3 | –0.2 | –0.2 | –0.2 | V | ||||
V+ = 5 V For CMRR ≥ 50 dB –40°C ≤ TJ ≤ 125°C |
-0.3 | 0 | 0 | 0.2 | |||||||
15.3 | 15.2 | 15.2 | 15.2 | V max | |||||||
–40°C ≤ TJ ≤ 125°C | 15.3 | 15 | 15 | 14.8 | |||||||
AV | Large signal voltage gain(3) | Sourcing | RL = 2 kΩ | 340 | 80 | 80 | 80 | V/mV | |||
RL = 2 kΩ –40°C ≤ TJ ≤ 125°C |
340 | 40 | 40 | 30 | |||||||
Sinking | RL = 2 kΩ | 24 | 15 | 15 | 15 | ||||||
RL = 2 kΩ –40°C ≤ TJ ≤ 125°C |
24 | 10 | 10 | 4 | |||||||
Sourcing | RL = 600 Ω | 300 | 34 | 34 | 34 | V/mV | |||||
Sinking | 15 | 6 | 6 | 6 | |||||||
CIN | Input capacitance | 3 | pF | ||||||||
VO | Output swing | V+ = 15 V RL = 2 kΩ |
14.7 | 14.4 | 14.4 | 14.4 | V | ||||
V+ = 15 V RL = 2 kΩ –40°C ≤ TJ ≤ 125°C |
14.7 | 14.2 | 14.2 | 14.2 | |||||||
0.16 | 0.32 | 0.32 | 0.32 | V | |||||||
–40°C ≤ TJ ≤ 125°C | 0.16 | 0.45 | 0.45 | 0.45 | |||||||
V+ = 15 V RL = 600 Ω |
14.1 | 13.4 | 13.4 | 13.4 | V | ||||||
V+ = 15 V RL = 600 Ω –40°C ≤ TJ ≤ 125°C |
14.1 | 13 | 13 | 12.85 | |||||||
0.5 | 1 | 1 | 1 | V | |||||||
–40°C ≤ TJ ≤ 125°C | 0.5 | 1.3 | 1.3 | 1.5 | |||||||
ISC | Output short circuit current(4) | Sourcing | VO = 0 V | 50 | 30 | 30 | 30 | mA | |||
VO = 0 V –40°C ≤ TJ ≤ 125°C |
50 | 20 | 20 | 20 | |||||||
Sinking | VO = 12 V | 50 | 30 | 30 | 30 | ||||||
VO = 12 V –40°C ≤ TJ ≤ 125°C |
50 | 20 | 20 | 20 | |||||||
IS | Supply current | 0.8 | 1.5 | 1.5 | 1.5 | mA | |||||
–40°C ≤ TJ ≤ 125°C | 1.71 | 1.71 | 1.75 |
PARAMETER | TEST CONDITIONS | TYP(1) | LMC7101AI LIMIT(2) |
LMC7101BI LIMIT(2) |
UNIT | |
---|---|---|---|---|---|---|
THD | Total harmonic distortion | f = 10 kHz, AV = –2 RL = 10 kΩ, VO = 4 VPP |
0.01% | |||
SR | Slew rate | 1 | V/μs | |||
GBW | Gain bandwidth product | 1 | MHz |
PARAMETER | TEST CONDITIONS | TYP(1) | LMC7101AI | LMC7101BI | LMC7101Q-Q1(3) | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
SR | Slew rate(2) | V+ = 15 V | 1.1 | 0.5 | 0.5 | 0.5 | V/μs min |
|||
V+ = 15 V, –40°C ≤ TJ ≤ 125°C | 0.4 | 0.4 | 0.4 | |||||||
GBW | Gain-bandwidth product | V+ = 15 V | 1.1 | MHz | ||||||
φm | Phase margin | 45 | deg | |||||||
Gm | Gain margin | 10 | dB | |||||||
en | Input-referred voltage noise | f = 1 kHz, VCM = 1 V | 37 | ![]() |
||||||
In | Input-referred current noise | f = 1 kHz | 1.5 | ![]() |
||||||
THD | Total harmonic distortion | f = 10 kHz, AV = –2 RL = 10 kΩ VO = 8.5 VPP |
0.01% |
V+ = 2.7 V, V– = 0 V, TA = 25°C, unless otherwise specified.
V+ = 3 V, V– = 0 V, TA = 25°C, unless otherwise specified.
V+ = 5 V, V– = 0 V, TA = 25°C, unless otherwise specified.
V+ = +15 V, V– = 0 V, TA = 25°C, unless otherwise specified.