JAJSER7D November 2018 – January 2019 LMG1210
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input Supply Voltage (if using internal LDO) | 6 | 18 | V | |
VDD | 5V Supply Voltage (if bypassing internal LDO) | 4.75 | 5.00 | 5.25 | V |
VHS-VSS | High-Side Voltage Without Bootstrap diode (1) | -200 | 200 | V | |
VHB-VHS | Bootstrap Supply Voltage | 3.80 | 5.25 | V | |
VLI,VHI | Input Pin Voltage | -0.3 | 10 | V | |
TJ | Operating Junction Temperature Range | -40 | 125 | °C | |
CMTI | High Side Slew Rate | 300 | V/ns | ||
RDHL, RDLH | Dead Time Adjustment External Resistance | 20 | 1800 | kΩ | |
VDT | Dead Time Voltage Range | 0.8 | 1.8 | V |