JAJSG06E April 2016 – October 2018 LMG3410R070 , LMG3411R070
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
GaN POWER
TRANSISTOR |
||||||
RDS,ON | On-state Resistance | TJ = 25°C | 70 | mΩ | ||
TJ = 125°C | 110 | |||||
VSD | Third-quadrant mode source-drain voltage | IN = 0 V, ISD = 0.1 A | 5 | V | ||
IN = 0 V, ISD = 10 A | 7.8 | |||||
IDSS | Drain Leakage Current | VDS = 600 V, TJ = 25°C | 1 | 5 | µA | |
VDS = 600 V, TJ = 125°C | 10 | |||||
Coss | GaN output capacitance | IN = 0 V, VDS = 400 V, fSW = 250 kHz | 71 | pF | ||
Coss,er | Effective output capacitance, energy related | IN = 0 V, VDS =0-400 V | 95 | pF | ||
Coss,tr | Effective output capacitance, time related | ID = 5 A, IN = 0 V, VDS = 0-400 V | 145 | pF | ||
Qrr | Reverse recovery charge | VR = 400 V, ISD = 5 A, dISD/dt = 1 A/ns | 0 | nC | ||
DRIVER SUPPLY | ||||||
IVDD,LPM | Quiescent current, ultra-low-power mode | VLPM = 0 V, VDD = 12 V | 80 | 95 | µA | |
IVDD,Q | Quiescent current (average) | Transistor held off | 0.5 | mA | ||
transistor held on | 0.5 | |||||
IVDD,op | Operating current | VDD = 12 V, fSW = 1 MHz, RDRV=40 kΩ, 50% duty cycle | 43 | mA | ||
V+5V | 5V LDO output voltage | VDD = 12 V | 4.7 | 5.3 | V | |
VNEG | Negative Supply | 30-mA load current | -13.9 | V | ||
BUCK BOOST
CONVERTER |
||||||
fSW,GAN | FET switching frequency | 1 | MHz | |||
IDCDC,PK | Peak inductor current | IOUT = 20 mA, VIN = 12 V, VOUT = -14 V | 250 | 350 | mA | |
ΔVNEG | DC-DC output ripple voltage, pk-pk | CNEG = 2.2 µF, IOUT = 20 mA | 50 | mV | ||
DRIVER INPUT | ||||||
VIH | Input pin, LPM pin, logic high threshold | 2.5 | V | |||
VIL | Input pin, LPM pin, low threshold | 0.8 | V | |||
VHYST | Input pin, LPM pin, hysteresis | 0.8 | V | |||
RIN,L | Input pull-down resistance | 150 | kΩ | |||
RLPM | LPM pin pull-down resistance | 150 | kΩ | |||
UNDERVOLTAGE LOCKOUT | ||||||
VDD,(ON) | VDD turnon threshold | Turn-on voltage | 9.1 | V | ||
VDD,(OFF) | VDD turnoff threshold | Turn-off voltage | 8.5 | V | ||
ΔVDD,UVLO | UVLO Hysteresis | 550 | mV | |||
FAULT | ||||||
Itrip | Current Fault Trip Point | 22 | 36 | 50 | A | |
Ttrip | Temperature Trip Point | trip point | 165 | °C | ||
TtripHys | Temperature Trip Hysteresis | 20 | °C |