10 Revision History
Changes from Revision D (March 2022) to Revision E (February 2024)
- Removed LMG3425R030 device from the data sheet Go
- Added LMG3426R030 device to the data sheet and set to Production
DataGo
- Removed Switching Performance at >100V/ns graphGo
- Updated text in Features section.Go
- Updated text and added table in the Description section. Removed
Device Comparison section that was located after the Table of Contents
section. Added table contains the information that was in the removed Device Comparison
table.Go
- Added Footnote (1) to the Recommended Operating Conditions
section.Go
- Updated Thermal Information section.Go
- Changed 50mA to 40mA in the VNEG output voltage test condition in
the Buck Boost Converter sub-section of theElectrical Characteristics
section.Go
- Changed VRDRV = 0V to RRDRV = 0Ω in the
Turn-on slew rate third test condition in the Gate Driver sub-section of the
Electrical Characteristics section.Go
- Removed the "Short-circuit current to overcurrent fault trip
difference" specification in the Faults sub-section of the Switching
Characteristics section. The specification is redundant since it only reports
the typical difference of the first two specifications in the Faults
sub-section.Go
- Added Drain Current vs Drain-Source Voltage and Repetitive Safe
Operation graphs in Typical Characteristics section.Go
- Added the Safe Operation Area (SOA) section.Go
- Updated text in the Overview section.Go
- Updated text in the GaN FET Operation Definitions
section.Go
- Updated text in Direct-Drive GaN Architecture
section.Go
- Added sentence clarifying application usage in Drain-Source Voltage
Capability sectionGo
- Updated text and added figures in the Internal Buck-Boost DC-DC
Converter section.Go
- Updated text in the VDD Bias Supply section.Go
- Updated title and text in the Fault Protection
section.Go
- Updated text and Figure 7-5 in the Overcurrent Protection and Short-Circuit Protection
section.Go
- Updated title in the Overtemperature Shutdown Protection
section.Go
- Updated text in the UVLO Protection
section.Go
- Added the High-Impedance RDRV Pin Protection
section.Go
- Updated text and table, and added table in the Fault Reporting
section.Go
- Updated text and added note in the Drive-Strength Adjustment
section.Go
- Updated text, added equation, and added table in the Temperature-Sensing
Output section.Go
- Updated text in the Overtemperature-Shutdown Ideal-Diode Mode
section.Go
- Added the Start-Up Sequence section.Go
- Removed Caution and replaced figure with two new figures in Typical
Application section.Go
- Updated text in the Slew Rate Selection section.Go
- Removed the Startup and Slew Rate with Bootstrap High-Side Supply
section.Go
- Updated text in the Signal Level-Shifting
section.Go
- Updated text and replaced figure with two new
figures in Buck-Boost Converter Design
section.Go
- Updated text in the Power Supply Recommendations
section.Go
- Updated text in the Using an Isolated Power Supply
section.Go
- Updated text in the Using a Bootstrap Diode
section.Go
- Added figure in the Layout Guidelines
section.Go
- Updated text and added equation in the Power-Loop
Inductance section.Go
Changes from Revision C (December 2021) to Revision D (March 2022)
- Changed LMG3425R030 from Advance Information to Production
DataGo
- Revised text and Figure 9-5 in the Ideal-Diode Mode Operation
section.Go