SNOSDA7F September 2020 – August 2024 LMG3422R030 , LMG3426R030 , LMG3427R030
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Wide VDD voltage ranges from 7.5V to 18V are supported by internal regulators which supply the bias supplies needed for the internal circuits to function. If the VDD input voltage is less than 9V, then the maximum switching frequency is de-rated.