JAJSR78A September 2023 – November 2023 LMG3622
PRODUCTION DATA
The turn-on slew rate of the GaN power FET is programmed to one of four discrete settings by the resistance between the RDRV and AGND pins. The slew-rate setting is determined one time during AUX power up when the AUX voltage goes above the AUX power-on reset voltage. The slew-rate setting determination time is not specified but is around 0.4 µs.
Table 7-1 shows the recommended typical resistance programming value for the four slew rate settings and the typical turn-on slew rate at each setting. As noted in the table, an open-circuit connection is acceptable for programming slew-rate setting 0 and a short-circuit connection (RDRV shorted to AGND) is acceptable for programming slew-rate setting 3.
TURN-ON SLEW RATE SETTING | RECOMMENDED TYPICAL PROGRAMMING
RESISTANCE (kΩ) |
TYPICAL TURN-ON SLEW RATE (V/ns) |
COMMENT |
---|---|---|---|
0 (slowest) | 120 | 17 | Open-circuit connection for programming resistance is acceptable. |
1 | 47 | 42 | |
2 | 22 | 65 | |
3 (fastest) | 5.6 | 125 | Short-circuit connection for programming resistance (RDRV shorted to AGND) is acceptable. |