The following waveforms show typical
switching waveforms. The blue trace is the LMG2622 drain voltage (switch node voltage) and
the red trace is the CS pin current-sense emulation voltage.
Figure 9-2 VIN = 115 VAC
VOUT = 20 V IOUT = 3.25 A
Figure 9-4 VIN = 115 VAC
VOUT = 5 V IOUT = 3 A
Figure 9-3 VIN = 230 VAC
VOUT = 20 V IOUT = 3.25 A