JAJSVT7 December 2024 LMG5126
ADVANCE INFORMATION
The device integrates several optional features to meet system design requirements, including input UVLO, programmable soft-start time, clock synchronization, spread spectrum, Average input current regulation, inductor current monitoring, 5V compatible BIAS pin for enhanced thermal capability, cold crank support, synchronization and dynamic output voltage tracking.