JAJSVT7 December 2024 LMG5126
ADVANCE INFORMATION
The CFG1-pin defines the Clock Dithering, the 120% input current limit protection (ICL_latch) and max. Overvoltage Protection behavior (OVPmax_latch), the sense voltage and the gate driver strength. The levels shown in Table 6-1 are selected by the specified resistors in Section 5.
Device Clock Dithering, ICL_latch & OVPmax_latch, Sense Voltage and Gate Drive Strength
Level | Spread Spectrum | ICL_latch & OVPmax_latch | Sense Voltage | Gate Drive Strength |
---|---|---|---|---|
1 | on | on | 30mV | weak |
2 | on | on | 60mV | weak |
3 | on | on | 30mV | strong |
4 | on | on | 60mV | strong |
5 | on | off | 30mV | weak |
6 | on | off | 60mV | weak |
7 | on | off | 30mV | strong |
8 | on | off | 60mV | strong |
9 | off | on | 30mV | weak |
10 | off | on | 60mV | weak |
11 | off | on | 30mV | strong |
12 | off | on | 60mV | strong |
13 | off | off | 30mV | weak |
14 | off | off | 60mV | weak |
15 | off | off | 30mV | strong |
16 | off | off | 60mV | strong |
The CFG2-pin defines both the power good pin OVP behavior and if the device uses the internal clock generator or an external clock applied at the SYNCIN-pin. Additionally, the CFG2-pin configures if the device is used as a single device or part of a multi device configuration, the SYNCIN and SYNCOUT-pin is enabled/disabled accordingly. During clock synchronization the clock dither function is disabled. The levels shown in Table 6-2 are selected by the specified resistors in Section 5.
PGOODOVP_enable, Single / Multichip, SYNCIN, SYNCOUT and Clock Dithering
Level | PGOODOVP_enable | Single / Multichip | SYNCIN | SYNCOUT | Clock Dithering |
---|---|---|---|---|---|
1 | on | Single int. clock | off | off | CFG1-pin |
2 | on | Single ext. clock | on | off | off |
3 | on | Primary | on | 90° | off |
4 | on | Primary | on | 120° | off |
5 | on | Primary | on | 180° | off |
6 | on | Secondary | on | off | off |
7 | on | Secondary | on | 90° | off |
8 | on | Secondary | on | 120° | off |
9 | off | Single int. clock | off | off | CFG1-pin |
10 | off | Single ext. clock | on | off | off |
11 | off | Primary | on | 90° | off |
12 | off | Primary | on | 120° | off |
13 | off | Primary | on | 180° | off |
14 | off | Secondary | on | off | off |
15 | off | Secondary | on | 90° | off |
16 | off | Secondary | on | 120° | off |
The SYNCOUT-pin is used at startup to define the VOUT Over Voltage Protection level (OVPmax) and the 20μA. ATRK-pin current. When VOUT is programmed by resistor the 20μA ATRK-pin current must be on, for voltage tracking current must be off. The levels shown in Table 6-3 are selected by the specified resistors in Section 5.
OVP, Spread Spectrum, Peak Current Limit Latch, Power Good Pin Behavior
Level | OVPmax | 20μA ATRK-pin current |
---|---|---|
1 | 25V | on |
2 | 25V | off |
3 | 35V | on |
4 | 35V | off |
5 | 50V | on |
6 | 50V | off |
7 | 65V | on |
8 | 65V | off |