JAJSVT7 December 2024 LMG5126
ADVANCE INFORMATION
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
XLMG5126VBTT | VQFN-FCRLF | VBT | 22 | 250 | 330 | 12.0 | 5.3 | 6.3 | 1.2 | 8 | 12 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
XLMG5126VBTT | VQFN-FCRLF | VBT | 22 | 250 | 340 | 338 | 22 |