JAJSVT7 December 2024 LMG5126
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENT (BIAS, VCC) | |||||||
ISD | VI current in shutdown state (BIAS connected to VI). Current into BIAS, CSA, CSB, SW. | VUVLO/EN = 0V, VOUT = 12V, TJ = –40°C to 85°C | 50 | 200 | µA | ||
ISD_BIAS | BIAS-pin current in shutdown state. | VUVLO/EN = 0V, VOUT = 12V, TJ = –40°C to 85°C | 2 | 5 | µA | ||
ISD_VOUT | VOUT-pin current in shutdown state. | VUVLO/EN = 0V, VOUT = 12V, TJ = –40°C to 85°C | 0.001 | 0.5 | µA | ||
IQ_BIAS_FPWM | BIAS-pin quiescent current in active state, FPWM-Mode, internal clock (not-switching, RT and IMON current is excluded). | VUVLO/EN = 2.0V, CFG1 = level 10, CFG2 = level 1, VATRK = 0.8V, no load, TJ = –40°C to 125°C | 1.1 | 2.5 | mA | ||
IQ_BIAS_DEM | BIAS-pin quiescent current in active state, DEM-Mode, internal clock (not-switching, RT and IMON current is excluded). | VUVLO/EN = 2.0V, CFG1 = level 10, CFG2 = level 1, VATRK = 0.8V, no load, TJ = –40°C to 125°C | 1.2 | 2 | mA | ||
IQ_VOUT_FPWM | VOUT-pin quiescent current in active state, FPWM-Mode, internal clock (not-switching). | VUVLO/EN = 2.0V, CFG1 = level 10, CFG2 = level 1, VATRK = 0.8V, no load, TJ = –40°C to 125°C | 250 | 750 | µA | ||
IQ_BIAS_BYP | BIAS-pin current in bypass state (RT and IMON current is excluded). | VUVLO/EN = 2.0V, CFG1 = level 10, CFG2 = level 1, VOUT = 12V, TJ = –40°C to 125°C | 1.5 | 8.5 | mA | ||
IBIAS | BIAS-pin bias current when VCC is supplied by BIAS, FPWM-Mode (not-switching, RT and IMON current is excluded). | VBIAS = 12V, IVCC = 100mA | 100 | 110 | mA | ||
IVOUT | VOUT-pin bias current when VCC is supplied by VOUT, FPWM-Mode (not-switching). | VBIAS = 3.3V, IVCC = 100mA | 100 | 110 | mA | ||
VCC REGULLATOR (VCC) | |||||||
VBIAS-RISING | Threshold to switch VCC supply from VOUT-pin to BIAS-pin | VBIAS rising | 6.0 | 6.25 | 6.5 | V | |
VBIAS-FALLING | Threshold to switch VCC supply from BIAS-pin to VOUT-pin | VBIAS falling | 5.6 | 5.9 | 6.2 | V | |
VBIAS-HYS | VCC supply threshold hysteresis | 250 | 350 | mV | |||
VVCC-REG1 | VCC regulation | No load | 5.1 | 5.3 | 5.5 | V | |
VVCC-REG2 | VCC regulation during dropout | VBIAS = 5.9V, IVCC = 100mA | 4.5 | 5.2 | V | ||
VVCC-UVLO-RISING | VCC UVLO threshold | VCC rising | 4.1 | 4.2 | 4.3 | V | |
VVCC-UVLO-FALLING | VCC UVLO threshold | VCC falling | 3.8 | 3.9 | 4.0 | V | |
VVCC-UVLO-HYS | VCC UVLO threshold hysteresis | VCC falling | 300 | mV | |||
IVCC-CL | VCC sourcing current limit | VVCC = 4V | 100 | mA | |||
ENABLE (EN/UVLO) | |||||||
VEN-RISING | Enable threshold | EN rising | 0.50 | 0.55 | 0.6 | V | |
VEN-FALLING | Enable threshold | EN falling | 0.40 | 0.45 | 0.50 | V | |
VEN-HYS | Enable hysteresis | EN falling | 100 | mV | |||
REN | EN pulldown resistance | VEN = 0.2V | 30 | 37 | 50 | kΩ | |
VUVLO-RISING | UVLO threshold | UVLO rising | 1.05 | 1.1 | 1.15 | V | |
VUVLO-FALLING | UVLO threshold | UVLO falling | 1.025 | 1.075 | 1.125 | V | |
VUVLO-HYS | UVLO hysteresis | UVLO falling | 25 | mV | |||
CONFIGURATION (CFG1, CFG2, SYNCOUT) | |||||||
RCFGx_1 | CFGx level 1 resistance | 0 | 0.1 | kΩ | |||
RCFGx_2 | CFGx level 2 resistance | 0.48 | 0.51 | 0.54 | kΩ | ||
RCFGx_3 | CFGx level 3 resistance | 1 | 1.15 | 1.3 | kΩ | ||
RCFGx_4 | CFGx level 4 resistance | 1.81 | 1.9 | 2.00 | kΩ | ||
RCFGx_5 | CFGx level 5 resistance | 2.57 | 2.7 | 2.84 | kΩ | ||
RCFGx_6 | CFGx level 6 resistance | 3.61 | 3.8 | 3.99 | kΩ | ||
RCFGx_7 | CFGx level 7 resistance | 4.85 | 5.1 | 5.36 | kΩ | ||
RCFGx_8 | CFGx level 8 resistance | 6.18 | 6.5 | 6.83 | kΩ | ||
RCFGx_9 | CFGx level 9 resistance | 7.89 | 8.3 | 8.72 | kΩ | ||
RCFGx_10 | CFGx level 10 resistance | 9.98 | 10.5 | 11.03 | kΩ | ||
RCFGx_11 | CFGx level 11 resistance | 12.64 | 13.3 | 13.97 | kΩ | ||
RCFGx_12 | CFGx level 12 resistance | 15.39 | 16.2 | 17.01 | kΩ | ||
RCFGx_13 | CFGx level 13 resistance | 19.48 | 20.5 | 21.53 | kΩ | ||
RCFGx_14 | CFGx level 14 resistance | 23.66 | 24.9 | 26.15 | kΩ | ||
RCFGx_15 | CFGx level 15 resistance | 28.60 | 30.1 | 31.61 | kΩ | ||
RCFGx_16 | CFGx level 16 resistance | 34.68 | 36.5 | 100 | kΩ | ||
RSYNCOUT_1 | SYNCOUT level 1 resistance | 0 | 24.9 | 26.15 | kΩ | ||
RSYNCOUT_2 | SYNCOUT level 2 resistance | 29.94 | 31.5 | 33.09 | kΩ | ||
RSYNCOUT_3 | SYNCOUT level 3 resistance | 37.92 | 39.9 | 41.91 | kΩ | ||
RSYNCOUT_4 | SYNCOUT level 4 resistance | 46.17 | 48.6 | 51.03 | kΩ | ||
RSYNCOUT_5 | SYNCOUT level 5 resistance | 58.44 | 61.5 | 64.59 | kΩ | ||
RSYNCOUT_6 | SYNCOUT level 6 resistance | 70.98 | 75 | 78.45 | kΩ | ||
RSYNCOUT_7 | SYNCOUT level 7 resistance | 85.8 | 90.9 | 94.83 | kΩ | ||
RSYNCOUT_8 | SYNCOUT level 8 resistance | 104.04 | 110 | 200 | kΩ | ||
SWITCHING FREQUENCY | |||||||
VRT | RT regulation | 0.7 | 0.75 | 0.8 | V | ||
fSW1 | Switching frequency | fSW = 300kHz, RT = 104.4kΩ | 255 | 300 | 345 | kHz | |
fSW2 | Switching frequency | fSW = 2500kHz, RT = 12kΩ | 2250 | 2500 | 2750 | kHz | |
tON-MIN | Minimum controllable on-time | fSW = 2200kHz | 14 | 20 | 50 | ns | |
tOFF-MIN | Minimum forced off-time | fSW = 2200kHz | 45 | 65 | 85 | ns | |
DMAX1 | Maximum duty cycle limit | fSW = 300kHz | 97% | 98% | 99% | ||
DMAX2 | Maximum duty cycle limit | fSW = 2200kHz | 81% | 86% | 91% | ||
SYNCHRONIZATION (SYNCIN, SYNCOUT) | |||||||
SYNCIN frequency acitivity detection threshold | Spread Spectrum = off | 0 | 50 | kHz | |||
SYNCIN activity detection cycles | 3 | cycles | |||||
fSYNC | Syncing frequency range from RT set frequency during synchronization. | single device | Frequency synchronized to ext. clock min. = 300kHz, max. = 2500kHz. | –50% | 50% | ||
multi device | –25% | 25% | |||||
VSYNCIN_H | SYNCIN high level input voltage | SYNCIN rising | 1.19 | 5.25 | V | ||
VSYNCIN_L | SYNCIN low level input voltage | SYNCIN falling | –0.3 | 0.41 | V | ||
Minimum SYNCIN pullup / pulldown pulse width | 60 | ns | |||||
VOUT PROGRAMMING (ATRK/DTRK) | |||||||
VOUT_REG | VOUT regulation with ATRK voltage | ATRK = 0.2V | 5.88 | 6 | 6.12 | V | |
ATRK = 0.4V | 11.82 | 12 | 12.18 | V | |||
ATRK = 0.8V | 23.64 | 24 | 24.36 | V | |||
ATRK = 1.6V | 47.28 | 48 | 48.72 | V | |||
ATRK = 2V | 59.10 | 60 | 60.90 | V | |||
GDTRK | Conversion ratio of DTRK duty cycle to VATRK | fDTRK = 100kHz, 2200kHz | 25 | mV / % | |||
DTRK duty cycle range | 8% | 80% | |||||
VATRK | ATRK voltage for given DTRK duty cycle | fDTRK = 100kHz, DC = 8% | 0.196 | 0.2 | 0.204 | V | |
fDTRK = 100kHz, DC = 40% | 0.99 | 1 | 1.01 | V | |||
fDTRK = 100kHz, DC = 80% | 1.98 | 2 | 2.02 | V | |||
fDTRK = 440kHz, DC = 8% | 0.196 | 0.2 | 0.204 | V | |||
fDTRK = 440kHz, DC = 40% | 0.99 | 1 | 1.01 | V | |||
fDTRK = 440kHz, DC = 80% | 1.98 | 2 | 2.02 | V | |||
fDTRK = 2200kHz, DC = 8% | 0.19 | 0.2 | 0.21 | V | |||
fDTRK = 2200kHz, DC = 40% | 0.98 | 1 | 1.02 | V | |||
fDTRK = 2200kHz, DC = 80% | 1.98 | 2 | 2.02 | V | |||
IATRK | Source current when activated through resistor setting at SYNCOUT | 19.8 | 20 | 20.2 | µA | ||
VDTRK_H | DTRK high level input voltage | DTRK rising | 1.19 | 5.25 | V | ||
VDTRK_L | DTRK low level input voltage | DTRK falling | -0.3 | 0.41 | V | ||
Minimum DTRK pull-up / pull-down pulse width | 25 | ns | |||||
SOFT START (SS) | |||||||
ISS | Soft-start current | 42.5 | 50 | 57.5 | µA | ||
VSS-DONE | Soft-start done threshold | 2.15 | 2.2 | 2.25 | V | ||
RSS | SS pulldown switch RDSON | 30 | 70 | Ω | |||
VSS-DIS | SS discharge detection threshold | 20 | 45 | 70 | mV | ||
CURRENT SENSE (CSA, CSB) | |||||||
ACS | Current sense amplifier gain | 10 | V/V | ||||
VCLTH | Positive peak current limit threshold | 60mV sensing | Referenced to CS input | 54 | 60 | 66 | mV |
30mV sensing | 24 | 30 | 36 | mV | |||
VNCLTH | Negative peak current limit threshold | 60mV and 30mV sensing | Referenced to CS input, FPWM mode | –33 | –30 | –27 | mV |
VICL | Input current limit | 60mV sensing | Referenced to CS input | 65 | 72 | 80 | mV |
30mV sensing | 32.4 | 36 | 39.6 | mV | |||
Peak current limit trip delay | 50 | ns | |||||
VZCD | ZCD threshold (CSA–CSB) | CS input falling, DEM | 0 | 1 | 2 | mV | |
VZCD_BYP | ZCD threshold in bypass mode (CSA–CSB). | –3 | –1.5 | 0 | mV | ||
VSLOPE | Peak slope compensation amplitude | Referenced to CS input, fSW = 300kHz | 40 | 48 | 55 | mV | |
ICSA | CSA current | Device in Standby state, VI = VBIAS = VOUT = 12V | 150 | 170 | µA | ||
ICSB | CSB current | 1.2 | µA | ||||
CURRENT MONITOR / LIMITER WITH DELAY (IMON/ILIM) | |||||||
GIMON | Transconductance Gain | 0.283 | 0.333 | 0.383 | μA/mV | ||
IOFFSET | Offset current | 3 | 4 | 5 | μA | ||
VILIM | ILIM regulation target | 0.93 | 1 | 1.07 | V | ||
VILIM_th | ILIM activation threshold | 1 | V | ||||
VILIM_reset | DLY reset threshold | ILIM falling, referenced to VILIM | 87% | 90% | 93% | ||
IDLY | DLY sourcing/sinking current | 5 | μA | ||||
VDLY_peak_rise | VDLY rising | 2.6 | V | ||||
VDLY_peak_fall | VDLY falling | 2.4 | V | ||||
VDLY_valley | 0.2 | V | |||||
OPERATION MODES | |||||||
VMODE_H | MODE-pin high level | FPWM | 1.19 | 5.25 | V | ||
VMODE_L | MODE-pin low level | DEM | –0.3 | 0.41 | V | ||
OVER / UNDER VOLTAGE MONITOR | |||||||
VOVP-H | Overvoltage threshold rising | VOUT rising (referenced to error amplifier reference) | 108% | 110% | 112% | ||
VOVP-L | Overvoltage threshold falling | VOUT falling (referenced to error amplifier reference) | 101% | 103% | 105% | ||
VOVP_max-H | Max. overvoltage threshold rising | 25V setting | VOUT rising (referenced to error amplifier reference) | 23 | 24 | 25 | V |
35V setting | 33 | 34 | 35 | V | |||
50V setting | 48 | 49 | 50 | V | |||
65V setting | 63 | 64 | 65 | V | |||
VOVP_max-L | Max. overvoltage threshold rising | 25V setting | VOUT falling (referenced to error amplifier reference) | 22 | 23 | 24 | V |
35V setting | 32 | 33 | 34 | V | |||
50V setting | 47 | 48 | 49 | V | |||
65V setting | 62 | 63 | 64 | V | |||
VUVP-H | Undervoltage threshold | VOUT rising (referenced to error amplifier reference) | 91% | 93% | 95% | ||
VUVP-L | Undervoltage threshold | VOUT falling (referenced to error amplifier reference) | 88% | 90% | 92% | ||
PGOOD | |||||||
RPGOOD | PGOOD pull-down switch RDSON | 1mA sinking | 90 | 180 | Ω | ||
Minimum BIAS for valid PGOOD | 2 | V | |||||
THERMAL SHUTDOWN (TSD) | |||||||
TTSD-RISING | Thermal shutdown threshold | Temperature rising | 175 | °C | |||
TTSD-HYS | Thermal shutdown hysteresis | 15 | °C | ||||
TIMINGS | |||||||
STANDBYtimer | STANDBY timer | 130 | 150 | 170 | µs |