JAJSFL5D April 2016 – June 2018 LMH1219
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
FSCL | SMBus SCL Frequency | 10 | 400 | kHz | ||
TBUF | Bus Free Time Between Stop and Start Condition | 1.3 | µs | |||
THD:STA | Hold time after (Repeated) Start Condition.
After this period, the first clock is generated. |
0.6 | µs | |||
TSU:STA | Repeated Start Condition Setup Time | 0.6 | µs | |||
TSU:STO | Stop Condition Setup Time | 0.6 | µs | |||
THD:DAT | Data Hold Time | 0 | ns | |||
TSU:DAT | Data Setup Time | 100 | ns | |||
TLOW | Clock Low Period | 1.3 | µs | |||
THIGH | Clock High Period | 0.6 | µs | |||
TR | Clock/Data Rise Time | 300 | ns | |||
TF | Clock/Data Fall Time | 300 | ns |